FC-302P30KT7E20H5BGCXXXSXXXXAXBXCXXXXDX

134N8136

Frequency converter
FC-302P30KT7E20H5BGCXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P30K) 30 KW / 40 HP, Three phase
525 - 690 VAC *, (E20) IP20 / Chassis
Marine,ruggedis RFI A2(C3)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B4
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P30KT7E20H5BGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 22 kg
Net weight 21.04 kg
Volume 228.095 l
EAN 5710107934317

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H5 Marine,ruggedis RFI A2(C3)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 FC-302P30KT7E20H5BGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 30
Power 110% (NO) [KW] 37
Height [mm] 516,0
Width w/ no C options [mm] 229,0
Depth [mm] 242,0
Depth with Option A/B [mm] 242,0
kVA 40.6
Power Loss NO [W] 740
Power Loss NO [W] 740
Power Loss HO [W] 600
Power Loss HO [W] 600
Continuous Current (NO) [A] 43
Intermittent Current (NO) [A] 47.3
Continuous Current (NO) [A] 41
Intermittent Current (NO) [A] 45.1
Continuous Current (HO) [A] 36
Intermittent Current (HO) [A] 54
Continuous Current (HO) [A] 34
Intermittent Current (HO) [A] 51
Calculated Gross Weight [kg] 22
Calculated Net Weight [kg] 21.04
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P30KT7E20H5BGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality