Frequency converter, CDS803

134N4263

CDS803 P7K5 T4 E20 H4; with coating; IP20; without LCP; H4; H4

Product details

Gross weight 5.1 Kilogram
Net weight 4.85 Kilogram
Volume 0.014 Cubic meter
EAN 5710107895168

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
China RoHS compliance Out of scope
Coating Yes
Description CDS803 P7K5 T4 E20 H4; with coating; IP20; without LCP; H4; H4
Family Frequency converter
Frame H4
In scope of WEEE and contain batteries No
IP class IP20
LCP No
Model number CDS803P7K5T4E20H4
Packing format Single pack
Packing quantity 1
Power consumption [kW] 7.5 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H4
SCIP dossier no. 7d10cb7f-fcfe-4c7a-9ea0-682aa15d897f
SCIP dossier product name VLT CDS803 Frame Identification: H3
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Type CDS803
UL evaluated Yes
Usage VZH035

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality