Frequency converter, CDS303

134G4018

CDS303 18.5kW; without coating; IP55; without LCP; H2; B2

Product details

Gross weight 28.97 Kilogram
Net weight 28.02 Kilogram
Volume 144.67 Liter
EAN 5710107543465

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Coating No
Description CDS303 18.5kW; without coating; IP55; without LCP; H2; B2
Family Frequency converter
Frame B2
In scope of WEEE and contain batteries No
IP class IP55
LCP No
Length [mm] 260 mm
Model number CDS303P18KT4P55H2
Power consumption [kW] 18.5 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H2
SCIP dossier no. 9dbb9c21-e666-46d6-ad5c-aadaa468807d
SCIP dossier product name CDS303 Frame Identification B2
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Total height [mm] 650 mm
Type CDS303
UL evaluated Yes
Width [mm] 242 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality