Frequency converter, CDS303

134G3583

CDS303 22.0kW; with coating; IP20; without LCP; H3; B4

Product details

Gross weight 21.75 Kilogram
Net weight 20 Kilogram
Volume 22.04 Liter
EAN 5710107539031

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Coating Yes
Description CDS303 22.0kW; with coating; IP20; without LCP; H3; B4
Family Frequency converter
Frame B4
In scope of WEEE and contain batteries No
IP class IP20
LCP No
Length [mm] 242 mm
Model number CDS303P22KT4P20H3
Power consumption [kW] 22 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H3
SCIP dossier no. 64306c92-2242-4659-a8c1-b8ca878a16a2
SCIP dossier product name CDS303 Frame Identification B4
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Total height [mm] 595 mm
Type CDS303
UL evaluated Yes
Width [mm] 231 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality