7DI-225060-000093137

132X9370

NXI22506-A0T0ISG-A1A2D7D6E5+MASG+ARFIFF03
Vacon NXI Inverter Unit
525 – 690 Vac (640-1100 Vdc), 2250 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Line voltage meas.
D Slot: CAN-MonBus galv.decoupled
E Slot: PROFIBUS DP with Sub-D9
Manual: English
2xFrame 13 INU
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXI22506-A0T0ISG-A1A2D7D6E5+MASG+ARFIFF03

Product details

Gross weight 585 kg
Net weight 584 kg
Volume 0 l
EAN 5715253246291

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXI NXI Inverter Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 2250 2250 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C D7 Line voltage meas.
Option Slot D D6 CAN-MonBus galv.decoupled
Option Slot E E5 PROFIBUS DP with Sub-D9
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI14 2xFrame 13 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DI-225060
Typecode Part 2 -000093137
Salestext FI1422506-0T
Modelcode01 NXI22506-A0T0ISG-
Modelcode02 A1A2D7D6E5
Modelcode03 +MASG
Modelcode04 +ARFIFF03
Calculated Net Weight [kg] 584
Calculated Gross Weight [kg] 585
Motor Power Low Overload [kW] 2000
Motor Power High Overload [kW] 1800
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 2250
Continuous Current (HO) [A] 1900
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DI-225060
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality