7DP-103050-000083286

132X1927

NXP10305-A0T0IWG-A1AFB5D2E9+DLFR+GALR
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3RO(NO)
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: 2-port ethernet
Manual: French
Frame 63 liquid cooled
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP10305-A0T0IWG-A1AFB5D2E9+DLFR+GALR

Product details

Gross weight 121 kg
Net weight 120 kg
Volume 0 l
EAN 5715253167220

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 1030 1030 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C B5 3RO(NO)
Option Slot D D2 SysBus(1fiber), CAN-MonBus
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLFR French
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GALR Lloyds register
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH63 Frame 63 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-103050
Typecode Part 2 -000083286
Salestext CH6310305-0T
Modelcode01 NXP10305-A0T0IWG-
Modelcode02 A1AFB5D2E9
Modelcode05 +DLFR+GALR
Calculated Net Weight [kg] 120
Calculated Gross Weight [kg] 121
Motor Power Low Overload [kW] 560
Motor Power High Overload [kW] 500
Dimensions WxHxD [mm] 505X923X375
Continuous Current (NO) [A] 936
Continuous Current (HO) [A] 687
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-103050
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality