7DP-073050-000082967

132X1716

NXP07305-A0T0SWG-A1A30000E6+APFIFF09
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 730 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: CANopen
Manual: English
Frame 72 liquid cooled
B Slot: 1RO(NO/NC),1RO(NC), therm

Other options according to Model code

Model code: NXP07305-A0T0SWG-A1A30000E6+APFIFF09

Product details

Gross weight 261 kg
Net weight 260 kg
Volume 0 l
EAN 5715253165066

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0730 730 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A3 1RO(NO/NC),1RO(NC), therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E E6 CANopen
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +APFIFF09 Marine application NXP,NXS
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH72 Frame 72 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-073050
Typecode Part 2 -000082967
Salestext CH7207305-0T
Modelcode01 NXP07305-A0T0SWG-
Modelcode02 A1A30000E6
Modelcode04 +APFIFF09
Calculated Net Weight [kg] 260
Calculated Gross Weight [kg] 261
Motor Power Low Overload [kW] 400
Motor Power High Overload [kW] 355
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 664
Continuous Current (HO) [A] 487
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-073050
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality