7DB-000452-000082899

132X1662

NXB00045-A2T08SV-A1A2000000+FL21
Vacon Brake Chopper Unit
380 – 500 Vac (465-800 Vdc), 4 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 04
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXB00045-A2T08SV-A1A2000000+FL21

Product details

Gross weight 6 kg
Net weight 5 kg
Volume 0 l
EAN 5715253164489

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXB Brake Chopper Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0004 4 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 8 BCU Brake chopper unit
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ABFIFF01 Brake Chopper Unit NXB
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR04 Frame 04
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DB-000452
Typecode Part 2 -000082899
Salestext FR0400045-2T
Modelcode01 NXB00045-A2T08SV-
Modelcode02 A1A2000000
Modelcode03 +FL21
Calculated Net Weight [kg] 5
Calculated Gross Weight [kg] 6
Motor Power Low Overload [kW] 2X2,5
Motor Power High Overload [kW] -
Continuous Current (NO) [A] 2X4
Continuous Current (HO) [A] -
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DB-000452
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality