7DP-017060-000082831

132X1622

NXP01706-A0T0IPG-A1AF0000EA+FL23+UGRD+ARFIF106
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 170 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: Advanced 2-port ethernet
Manual: English
Frame 61 liquid cooled
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP01706-A0T0IPG-A1AF0000EA+FL23+UGRD+ARFIF106

Product details

Gross weight 56 kg
Net weight 55 kg
Volume 0 l
EAN 5715253164069

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification P LiquidCooled w. nickel element
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0170 170 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E EA Advanced 2-port ethernet
Firmware language package +FL23 UK,NL,DE,FR,ITWestEurII
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +UGRD Micro grid license
Application +ARFIF106 Grid Conv with codes NXA,NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH61 Frame 61 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-017060
Typecode Part 2 -000082831
Salestext CH6101706-0T
Modelcode01 NXP01706-A0T0IPG-
Modelcode02 A1AF0000EA
Modelcode03 +FL23+UGRD
Modelcode04 +ARFIF106
Calculated Net Weight [kg] 55
Calculated Gross Weight [kg] 56
Motor Power Low Overload [kW] 160
Motor Power High Overload [kW] 132
Dimensions WxHxD [mm] 246X658X374
Continuous Current (NO) [A] 155
Continuous Current (HO) [A] 113
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-017060
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality