7DP-082050-000082582

132X1461

NXP08205-A0T0IWG-A1AFBCBHE7+APFIFF09
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 820 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Resolver 3xDO wide range
D Slot: 3 temp meas channels
E Slot: DeviceNet
Manual: English
Frame 63 liquid cooled
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP08205-A0T0IWG-A1AFBCBHE7+APFIFF09

Product details

Gross weight 121 kg
Net weight 120 kg
Volume 0 l
EAN 5715253162324

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0820 820 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C BC Resolver 3xDO wide range
Option Slot D BH 3 temp meas channels
Option Slot E E7 DeviceNet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +APFIFF09 Marine application NXP,NXS
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH63 Frame 63 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-082050
Typecode Part 2 -000082582
Salestext CH6308205-0T
Modelcode01 NXP08205-A0T0IWG-
Modelcode02 A1AFBCBHE7
Modelcode04 +APFIFF09
Calculated Net Weight [kg] 120
Calculated Gross Weight [kg] 121
Motor Power Low Overload [kW] 450
Motor Power High Overload [kW] 400
Dimensions WxHxD [mm] 505X923X375
Continuous Current (NO) [A] 745
Continuous Current (HO) [A] 547
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-082050
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality