7DP-020550-000082536

132X1416

NXP02055-A0N0YWG-A1AF000000
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 205 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 05 liquid cooled
B Slot: STO, ATEX therm

Other options according to Model code

Model code: NXP02055-A0N0YWG-A1AF000000

Product details

Gross weight 111 kg
Net weight 110 kg
Volume 0 l
EAN 5715253161877

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0205 205 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification Y 6-puls w liquid cool choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH05 Frame 05 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-020550
Typecode Part 2 -000082536
Salestext CH0502055-0N
Modelcode01 NXP02055-A0N0YWG-
Modelcode02 A1AF000000
Calculated Net Weight [kg] 110
Calculated Gross Weight [kg] 111
Motor Power Low Overload [kW] 110
Motor Power High Overload [kW] 90
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 186
Continuous Current (HO) [A] 137
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-020550
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality