7DP-371050-000081217

132X0235

NXP37105-A0T0UWG-A1A2A5B400
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 3710 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3DI(Enc.10-24V),15/24Vout
D Slot: AI,2AO(mA,isol),+24V/EXT
E Slot: No board
Manual: English
2xFrame 74 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP37105-A0T0UWG-A1A2A5B400

Product details

Gross weight 561 kg
Net weight 560 kg
Volume 0 l
EAN 5715253149349

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 3710 3710 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification U 12-pulse No choke Spare unit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C A5 3DI(Enc.10-24V),15/24Vout
Option Slot D B4 AI,2AO(mA,isol),+24V/EXT
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size DH74 2xFrame 74 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-371050
Typecode Part 2 -000081217
Salestext DH7437105-0T
Modelcode01 NXP37105-A0T0UWG-
Modelcode02 A1A2A5B400
Calculated Net Weight [kg] 560
Calculated Gross Weight [kg] 561
Motor Power Low Overload [kW] 1950
Motor Power High Overload [kW] 1550
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 3372
Continuous Current (HO) [A] 2473
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-371050
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality