7DP-052050-000075658

132N5888

NXP05205-A0T1YWG-A1AFBCB4EA+APFIFF09+GABV
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 520 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Resolver 3xDO wide range
D Slot: AI,2AO(mA,isol),+24V/EXT
E Slot: Advanced 2-port ethernet
Manual: English
Frame 72 liquid cooled
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP05205-A0T1YWG-A1AFBCB4EA+APFIFF09+GABV

Product details

Gross weight 195 kg
Net weight 194 kg
Volume 0 l
EAN 5715253099316

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0520 520 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 1 Integrated Brake chopper
Electrical Modification Y 6-puls w liquid cool choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C BC Resolver 3xDO wide range
Option Slot D B4 AI,2AO(mA,isol),+24V/EXT
Option Slot E EA Advanced 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +APFIFF09 Marine application NXP,NXS
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GABV Bureau Veritas
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH72 Frame 72 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-052050
Typecode Part 2 -000075658
Salestext CH7205205-0T
Modelcode01 NXP05205-A0T1YWG-
Modelcode02 A1AFBCB4EA
Modelcode04 +APFIFF09
Modelcode05 +GABV
Calculated Net Weight [kg] 194
Calculated Gross Weight [kg] 195
Motor Power Low Overload [kW] 250
Motor Power High Overload [kW] 250
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 473
Continuous Current (HO) [A] 347
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-052050
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality