7DI-065050-000075611

132N5848

NXI06505-A0T0ISG-A1A2000000+MASG+ARFIFF03+GSSE
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 650 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
2xFrame 10 INU
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXI06505-A0T0ISG-A1A2000000+MASG+ARFIFF03+GSSE

Product details

Gross weight 205 kg
Net weight 204 kg
Volume 0 l
EAN 5715253098913

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXI NXI Inverter Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0650 650 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSSE Sea container package
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI12 2xFrame 10 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DI-065050
Typecode Part 2 -000075611
Salestext FI1206505-0T
Modelcode01 NXI06505-A0T0ISG-
Modelcode02 A1A2000000
Modelcode03 +MASG
Modelcode04 +ARFIFF03+GSSE
Calculated Net Weight [kg] 195
Calculated Gross Weight [kg] 196
Motor Power Low Overload [kW] 355
Motor Power High Overload [kW] 315
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 650
Continuous Current (HO) [A] 590
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DI-065050
check if complete OK
Help Counter 1
Plant from Orderline 2460
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality