7DI-004552-000075527

132N5798

NXI00455-A2T0CSV-A1A2D7BHE9+MASG+ARFIFF03+LPC2
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 45 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Line voltage meas.
D Slot: 3 temp meas channels
E Slot: 2-port ethernet
Manual: English
Frame 06
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXI00455-A2T0CSV-A1A2D7BHE9+MASG+ARFIFF03+LPC2

Product details

Gross weight 17 kg
Net weight 16 kg
Volume 0 l
EAN 5715253098418

VACON NX_

Product View (Switch) CSAPP Customer Specific Applications
Product Group NXI NXI Inverter Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0045 45 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification C INU w. integr. charg. circuit
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C D7 Line voltage meas.
Option Slot D BH 3 temp meas channels
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR06 Frame 06
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DI-004552
Typecode Part 2 -000075527
Salestext FR0600455-2T
Modelcode01 NXI00455-A2T0CSV-
Modelcode02 A1A2D7BHE9
Modelcode03 +MASG
Modelcode04 +ARFIFF03
Modelcode06 +LPC2
Calculated Net Weight [kg] 16
Calculated Gross Weight [kg] 17
Motor Power Low Overload [kW] 22
Motor Power High Overload [kW] 18,5
Dimensions WxHxD [mm] 195X557X237
Continuous Current (NO) [A] 46
Continuous Current (HO) [A] 38
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DI-004552
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality