7DP-073050-000075228

132N5549

NXP07305-A0T0IWG-A1A2BCB5E9+LPC2
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 730 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Resolver 3xDO wide range
D Slot: 3RO(NO)
E Slot: 2-port ethernet
Manual: English
Frame 62 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP07305-A0T0IWG-A1A2BCB5E9+LPC2

Product details

Gross weight 56 kg
Net weight 55 kg
Volume 0 l
EAN 5715253095684

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0730 730 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C BC Resolver 3xDO wide range
Option Slot D B5 3RO(NO)
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH62 Frame 62 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-073050
Typecode Part 2 -000075228
Salestext CH6207305-0T
Modelcode01 NXP07305-A0T0IWG-
Modelcode02 A1A2BCB5E9
Modelcode06 +LPC2
Calculated Net Weight [kg] 55
Calculated Gross Weight [kg] 56
Dimensions WxHxD [mm] 246X658X374
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-073050
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality