FC-103N400T4E20H2TGCXXXSXXXXAXBXCXXXXDX

132N5474

Frequency converter
FC-103N400T4E20H2TGCXXXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
(N400) 400 KW / 550 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: E3H
Other options according to Model code

Model code: FC-103N400T4E20H2TGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 272.3 kg
Net weight 272 kg
Volume 0 l
EAN 5715253094908

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N400 (N400) 400 KW / 550 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E3H E3H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N400T4E20H2TGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 400
Height [mm] 1578,0
Width w/ no C options [mm] 507,0
Depth [mm] 482,0
Depth with Option A/B [mm] 482,0
kVA 516
Power Loss NO [W] 8036
Power Loss NO [W] 6933
Continuous Current (NO) [A] 745
Intermittent Current (NO) [A] 820
Continuous Current (NO) [A] 678
Intermittent Current (NO) [A] 746
Calculated Gross Weight [kg] 272.3
Calculated Net Weight [kg] 272
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N400T4E20H2TGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality