FC-103N200T4E20H4XGC7XXSXXXXAXBXCXXXXD0

132N5367

Frequency converter
FC-103N200T4E20H4XGC7XXSXXXXAXBXCXXXXD0
VLT® Refrigeration Drive FC-103
(N200) 200 KW / 300 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI filter Class A1
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, 24V DC backup
Frame: D4H
Other options according to Model code

Model code: FC-103N200T4E20H4XGC7XXSXXXXAXBXCXXXXD0

Product details

Gross weight 125.3 kg
Net weight 125 kg
Volume 0 l
EAN 5715253093826

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N200 (N200) 200 KW / 300 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H4 RFI filter Class A1
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size D4H D4H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N200T4E20H4XGC
Typecode Part 2 7XXSXXXXAXBXCXXXXD0
Power 110% (NO) [KW] 200
Height w/ Regen/Loadshare [mm] 1268,0
Height [mm] 1122,0
Width w/ no C options [mm] 350,0
Depth [mm] 375,0
Depth with Option A/B [mm] 375,0
kVA 274
Power Loss NO [W] 4109
Power Loss NO [W] 3561
Continuous Current (NO) [A] 395
Intermittent Current (NO) [A] 435
Continuous Current (NO) [A] 361
Intermittent Current (NO) [A] 397
Calculated Gross Weight [kg] 125.3
Calculated Net Weight [kg] 125
ECCN EU X.A.I.003
ECCN US 3A999
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N200T4E20H4XGC
Modelcode02 7XXSXXXXAXBXCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality