132N5202
NXB00385-A2T08SV-A1A20000E6
Vacon Brake Chopper Unit
380 – 500 Vac (465-800 Vdc), 38 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: CANopen
Manual: English
Frame 06
B Slot: 2RO(NO/NC)
Other options according to Model code
The VACON® NX family of air-cooled and liquid-cooled drives is
designed for a broad range of demanding industrial applications.
It comprises wall-mounted, enclosed and system drives in the power
range 0.55 kW-5.3 MW.
Liquid-cooled variants are well-suited to applications where air
quality is critical, space is limited, and highly efficient heat
transfer is required.
VACON® NX drives deliver maximum motor control performance and
dynamics for both single-shaft machines and drive systems.
Configurable I/O and fieldbuses cater for any connectivity need.
You can customize drive functions to obtain cost savings and deeper
machine integration.