OGDSK231K131I32L06RXTB1P3S9010H1B2201XXX

132N5071

OGDSK231K131I32L06RXTB1P3S9010H1B2201XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
31.13, 1 1/2 Inches, Stainless steel,
With CSA/UL, Vertical, motor up, 220V DC brake (480V AC),
Terminal Box

Model code: OGDSK231K131I32L06RXTB1P3S9010H1B2201XXX

Product details

Gross weight 28 kg
Net weight 27 kg
Volume 0.546 hl
EAN 5715253090764

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 31K13 31.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size I3 1 1/2 Inches
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P3 Vertical, motor up
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake B220 220V DC brake (480V AC)
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK231K131I32L06RXTB1P3
Typecode Part 2 S9010H1B2201XXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDSK231K131I32L06RXTB1P3
Modelcode02 S9010H1B2201XXX
Calculated Gross Weight [kg] 28
Calculated Net Weight [kg] 27
ECCN EU X.A.I.003
ECCN US 3A999
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality