FC-103P3K0T2E20H1TGXXXXSXXXXAZBXCXXXXDX

132N5036

Frequency converter
FC-103P3K0T2E20H1TGXXXXSXXXXAZBXCXXXXDX
VLT® Refrigeration Drive FC-103
3.0 KW / 4.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI filter Class A1 / B
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
AK-LonWorks MCA 107, No B Option
No C1 option, No D option
Frame: A3
Other options according to Model code

Model code: FC-103P3K0T2E20H1TGXXXXSXXXXAZBXCXXXXDX

Product details

Gross weight 6.9 kg
Net weight 6.6 kg
Volume 27.246 l
EAN 5715253090375

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P3K0 3.0 KW / 4.0 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AZ AK-LonWorks MCA 107
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Product Catalog GLBL GLOBAL (STANDARD)
Typecode Part 1 FC-103P3K0T2E20H1TGX
Typecode Part 2 XXXSXXXXAZBXCXXXXDX
Power 110% (NO) [KW] 3
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 4.5
Power Loss NO [W] 155
Continuous Current (NO) [A] 12.5
Intermittent Current (NO) [A] 13.8
Calculated Gross Weight [kg] 6.9
Calculated Net Weight [kg] 6.6
ECCN EU Y901
ECCN US 3A999.a
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P3K0T2E20H1TGX
Modelcode02 XXXSXXXXAZBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality