FC-103P5K5T4P55H1TGX1XXSXXXXAQBXCXXXXD0

132N4893

Frequency converter
FC-103P5K5T4P55H1TGX1XXSXXXXAQBXCXXXXD0
VLT® Refrigeration Drive FC-103
5.5 KW / 7.5 HP, Three phase
380 - 480 VAC, IP55 / Type12 Backplate
RFI filter Class A1 / B
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Latest release std. SW.
Modbus TCP MCA 122, No B Option
No C1 option, 24V DC backup
Frame: A5
Other options according to Model code

Model code: FC-103P5K5T4P55H1TGX1XXSXXXXAQBXCXXXXD0

Product details

Gross weight 15.3 kg
Net weight 15 kg
Volume 52.36 l
EAN 5715253088877

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P5K5 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AQ Modbus TCP MCA 122
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P5K5T4P55H1TGX
Typecode Part 2 1XXSXXXXAQBXCXXXXD0
Power 110% (NO) [KW] 5.5
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
kVA 9.01
Power Loss NO [W] 187
Power Loss NO [W] 187
Continuous Current (NO) [A] 13
Intermittent Current (NO) [A] 14.3
Continuous Current (NO) [A] 11
Intermittent Current (NO) [A] 12.1
Calculated Gross Weight [kg] 15.3
Calculated Net Weight [kg] 15
ECCN EU X.A.I.003
ECCN US 3A999
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P5K5T4P55H1TGX
Modelcode02 1XXSXXXXAQBXCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality