FC-103P18KT4E20H1XGXXXXSXXXXALBKCXXXXD0

132N4209

Frequency converter
FC-103P18KT4E20H1XGXXXXSXXXXALBKCXXXXD0
VLT® Refrigeration Drive FC-103
18.5 KW / 25 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI filter Class A1 / B
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
PROFINET MCA 120, MCB-101 General purpose I/O
No C1 option, 24V DC backup
Frame: B3
Other options according to Model code

Model code: FC-103P18KT4E20H1XGXXXXSXXXXALBKCXXXXD0

Product details

Gross weight 12.3 kg
Net weight 12 kg
Volume 57.75 l
EAN 5715253081946

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P18K 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BK MCB-101 General purpose I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size B3 B3
Product Catalog GLBL GLOBAL (STANDARD)
Typecode Part 1 FC-103P18KT4E20H1XGX
Typecode Part 2 XXXSXXXXALBKCXXXXD0
Power 110% (NO) [KW] 18.5
Height [mm] 399,0
Width w/ no C options [mm] 165,0
Width w/ two C options [mm] 225,0
Depth [mm] 249,0
Depth with Option A/B [mm] 262,0
kVA 26
Power Loss NO [W] 465
Power Loss NO [W] 465
Continuous Current (NO) [A] 37.5
Intermittent Current (NO) [A] 41.2
Continuous Current (NO) [A] 34
Intermittent Current (NO) [A] 37.4
Calculated Gross Weight [kg] 12.3
Calculated Net Weight [kg] 12
ECCN EU X.A.I.003
ECCN US 3A999
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P18KT4E20H1XGX
Modelcode02 XXXSXXXXALBKCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality