FC-103P1K1T4Z55H1TGX1XXSXXXXAXBXCXXXXD0

132L8810

Frequency converter
FC-103P1K1T4Z55H1TGX1XXSXXXXAXBXCXXXXD0
VLT® Refrigeration Drive FC-103
1.1 KW / 1.5 HP, Three phase
380 - 480 VAC, IP55 / Type 12 A4 Frame
RFI filter Class A1 / B
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Latest release std. SW.
No A Option, No B Option
No C1 option, 24V DC backup
Frame: A4
Other options according to Model code

Model code: FC-103P1K1T4Z55H1TGX1XXSXXXXAXBXCXXXXD0

Product details

Gross weight 10 kg
Net weight 9.7 kg
Volume 52.36 l
EAN 5714853905515

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P1K1 1.1 KW / 1.5 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure Z55 IP55 / Type 12 A4 Frame
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size A4 A4
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P1K1T4Z55H1TGX
Typecode Part 2 1XXSXXXXAXBXCXXXXD0
Power 110% (NO) [KW] 1.1
Height [mm] 390,0
Width w/ no C options [mm] 200,0
Depth [mm] 175,0
Depth with Option A/B [mm] 175,0
kVA 2.08
Power Loss NO [W] 58
Power Loss NO [W] 58
Continuous Current (NO) [A] 3
Intermittent Current (NO) [A] 3.3
Continuous Current (NO) [A] 2.7
Intermittent Current (NO) [A] 2.97
Calculated Gross Weight [kg] 8.7
Calculated Net Weight [kg] 8.4
ECCN EU X.A.I.003
ECCN US 3A999
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P1K1T4Z55H1TGX
Modelcode02 1XXSXXXXAXBXCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality