FC-103N400T4E5MH2TLC3XQSXXXXAXBKCXXXXDX

132L3098

Frequency converter
FC-103N400T4E5MH2TLC3XQSXXXXAXBKCXXXXDX
VLT® Refrigeration Drive FC-103
(N400) 400 KW / 550 HP, Three phase
380 - 480 VAC, IP54/Type 12+main shield
RFI filter Class A2
Safe Stop
Graphical LCP + USB
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
No A Option, MCB-101 General purpose I/O
No C1 option, No D option
Frame: E1H
Other options according to Model code

Model code: FC-103N400T4E5MH2TLC3XQSXXXXAXBKCXXXXDX

Product details

Gross weight 295.3 kg
Net weight 295 kg
Volume 0 l
EAN 5714853425006

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N400 (N400) 400 KW / 550 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP L Graphical LCP + USB
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B Q Heat-sink access
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purpose I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1H E1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N400T4E5MH2TLC
Typecode Part 2 3XQSXXXXAXBKCXXXXDX
Power 110% (NO) [KW] 400
Height [mm] 2000,0
Width w/ no C options [mm] 600,0
Depth [mm] 510,0
Depth with Option A/B [mm] 510,0
kVA 516
Power Loss NO [W] 8036
Power Loss NO [W] 6933
Continuous Current (NO) [A] 745
Intermittent Current (NO) [A] 820
Continuous Current (NO) [A] 678
Intermittent Current (NO) [A] 746
Calculated Gross Weight [kg] 295.3
Calculated Net Weight [kg] 295
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N400T4E5MH2TLC
Modelcode02 3XQSXXXXAXBKCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality