7DA-103060-000050820

132L0763

NXA10306-A0T02WG-A1A2B5D2EA+FL23+ARFIFF05+DLDE
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3RO(NO)
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: Advanced 2-port ethernet
Manual: German
Frame 64 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXA10306-A0T02WG-A1A2B5D2EA+FL23+ARFIFF05+DLDE

Product details

Gross weight 181 kg
Net weight 180 kg
Volume 0 l
EAN 5714853400522

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 1030 1030 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B5 3RO(NO)
Option Slot D D2 SysBus(1fiber), CAN-MonBus
Option Slot E EA Advanced 2-port ethernet
Firmware language package +FL23 UK,NL,DE,FR,ITWestEurII
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLDE German
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF05 AFE II application NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH64 Frame 64 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-103060
Typecode Part 2 -000050820
Salestext CH6410306-0T
Modelcode01 NXA10306-A0T02WG-
Modelcode02 A1A2B5D2EA
Modelcode03 +FL23
Modelcode04 +ARFIFF05
Modelcode05 +DLDE
Calculated Net Weight [kg] 180
Calculated Gross Weight [kg] 181
Motor Power Low Overload [kW] 1088
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 746X923X375
Continuous Current (NO) [A] 936
Continuous Current (HO) [A] -
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-103060
check if complete OK
#D/C
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality