7DB-032560-000049738

132L0220

NXB03256-G0T08SG-A1B50000CP+FL26+DLCN+GACS
Vacon Brake Chopper Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: PROFINET
Manual: Chinese
Frame 10 INU
B Slot: 3RO(NO)

Other options according to Model code

Model code: NXB03256-G0T08SG-A1B50000CP+FL26+DLCN+GACS

Product details

Gross weight 101 kg
Net weight 100 kg
Volume 0 l
EAN 5714853394906

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXB Brake Chopper Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0325 325 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 8 BCU Brake chopper unit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B B5 3RO(NO)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E CP PROFINET
Firmware language package +FL26 UK,RU,CN;Others
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLCN Chinese
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ABFIFF01 Brake Chopper Unit NXB
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval +GACS China Classification Society
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI10 Frame 10 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DB-032560
Typecode Part 2 -000049738
Salestext FI1003256-0T
Modelcode01 NXB03256-G0T08SG-
Modelcode02 A1B50000CP
Modelcode03 +FL26
Modelcode05 +DLCN+GACS
Calculated Net Weight [kg] 97
Calculated Gross Weight [kg] 98
Motor Power Low Overload [kW] 2X356
Motor Power High Overload [kW] -
Continuous Current (NO) [A] 2X325
Continuous Current (HO) [A] -
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DB-032560
check if complete OK
Help Counter 1
Plant from Orderline 2611
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality