FC-103N500T4E5MH2TLC3XQSXXXXAXBXCXXXXDX

132H9443

Frequency converter
FC-103N500T4E5MH2TLC3XQSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
(N500)500 KW / 650 HP, Three phase
380 - 480 VAC, IP54/Type 12+main shield
RFI filter Class A2
Safe Stop
Graphical LCP + USB
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: E2H
Other options according to Model code

Model code: FC-103N500T4E5MH2TLC3XQSXXXXAXBXCXXXXDX

Product details

Gross weight 346 kg
Net weight 306 kg
Volume 0 l
EAN 5714853386338

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N500 (N500)500 KW / 650 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E5M IP54/Type 12+main shield
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP L Graphical LCP + USB
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B Q Heat-sink access
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E2H E2H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N500T4E5MH2TLC
Typecode Part 2 3XQSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 500
Height [mm] 2000,0
Width w/ no C options [mm] 700,0
Depth [mm] 510,0
Depth with Option A/B [mm] 510,0
kVA 610
Power Loss NO [W] 9473
Power Loss NO [W] 7809
Continuous Current (NO) [A] 880
Intermittent Current (NO) [A] 968
Continuous Current (NO) [A] 780
Intermittent Current (NO) [A] 858
Calculated Gross Weight [kg] 318.3
Calculated Net Weight [kg] 318
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N500T4E5MH2TLC
Modelcode02 3XQSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality