7DP-000755-000023296

132H4251

NXP00075-A5T1SSV-A8A2000000+FL28+DPAP+DLRO+GNUL+GNCT+GNKC+GNUA+GNEA
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 7 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3 for IT networks
Integrated Brake chopper
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: No board
D Slot: No board
E Slot: No board
Manual: Romanian
Frame 04
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP00075-A5T1SSV-A8A2000000+FL28+DPAP+DLRO+GNUL+GNCT+GNKC+GNUA+GNEA

Product details

Gross weight 6 kg
Net weight 5 kg
Volume 0 l
EAN 5714853332397

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0007 7 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL28 UK,HU,DE,RO,SK;EastEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLRO Romanian
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GNUL No UL approval
RCM Approval +GNCT
Marine approval NONE no marine approval
KC Approval +GNKC No Korean Approval
Ukrainian Approval +GNUA No Ukrainian Approval
EAC Approval +GNEA No EAC Approval
Region -R00 International (-R00)
Frame Size FR04 Frame 04
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-000755
Typecode Part 2 -000023296
Salestext FR0400075-5T
Modelcode01 NXP00075-A5T1SSV-
Modelcode02 A8A2000000
Modelcode03 +FL28
Modelcode05 +DPAP+DLRO+GNUL+GNCT
Modelcode06 +GNKC+GNUA+GNEA
Calculated Net Weight [kg] 5
Calculated Gross Weight [kg] 6
Motor Power Low Overload [kW] 3
Motor Power High Overload [kW] 2,2
Dimensions WxHxD [mm] 128X327X190
Continuous Current (NO) [A] 7,6
Continuous Current (HO) [A] 5,6
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-000755
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality