7DP-103060-000028827

132H3509

NXP10306-A0T0TSG-A1AFB1B5E9+FL23+GSNT+DLDE+SPXC

NXP10306-A0T0TSG-A1AFB1B5E9+FL23+GSNT+DLDE+SPXC
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 6 programmableDI/DO
D Slot: 3RO(NO)
E Slot: 2-port ethernet
Manual: German
Frame 13
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP10306-A0T0TSG-A1AFB1B5E9+FL23+GSNT+DLDE+SPXC

Product details

Gross weight 671 kg
Net weight 692 kg
Volume 0 l
EAN 5714853324521

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 1030 1030 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification T 12-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C B1 6 programmableDI/DO
Option Slot D B5 3RO(NO)
Option Slot E E9 2-port ethernet
Firmware language package +FL23 UK,NL,DE,FR,ITWestEurII
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLDE German
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR13 Frame 13
Sub family identification +SPXC VEO sub-config, Summium only
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-103060
Typecode Part 2 -000028827
Salestext FR1310306-0T
Modelcode01 NXP10306-A0T0TSG-
Modelcode02 A1AFB1B5E9
Modelcode03 +FL23
Modelcode04 +GSNT
Modelcode05 +DLDE
Modelcode06 +SPXC
Calculated Net Weight [kg] 692
Calculated Gross Weight [kg] 693
Motor Power Low Overload [kW] 1000
Motor Power High Overload [kW] 900
Dimensions WxHxD [mm] 2X(239X1030X372) + (708X1032X5
Continuous Current (NO) [A] 1030
Continuous Current (HO) [A] 920
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-103060-118QQV
Stock Code 7DP-103060
check if complete OK
Calculated Net Weight 670
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality