7DP-046060-000028563

132H3281

NXP04606-A0T0SSG-A8AFB4E9E3+FL24+GSNT+DLPL+SPXC

NXP04606-A0T0SSG-A8AFB4E9E3+FL24+GSNT+DLPL+SPXC
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: 2-port ethernet
E Slot: PROFIBUS DP
Manual: Polish
Frame 11
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP04606-A0T0SSG-A8AFB4E9E3+FL24+GSNT+DLPL+SPXC

Product details

Gross weight 326 kg
Net weight 325 kg
Volume 0 l
EAN 5714853322534

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0460 460 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B AF STO, ATEX therm
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D E9 2-port ethernet
Option Slot E E3 PROFIBUS DP
Firmware language package +FL24 UK,EE,PL,CZ,DE;CentEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLPL Polish
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR11 Frame 11
Power rating 450 450 kW/600 HP
Sub family identification +SPXC VEO sub-config, Summium only
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-046060
Typecode Part 2 -000028563
Salestext FR1104606-0T
Modelcode01 NXP04606-A0T0SSG-
Modelcode02 A8AFB4E9E3
Modelcode03 +FL24
Modelcode04 +GSNT
Modelcode05 +DLPL
Modelcode06 +SPXC
Calculated Net Weight [kg] 325
Calculated Gross Weight [kg] 326
Motor Power Low Overload [kW] 450
Motor Power High Overload [kW] 355
Dimensions WxHxD [mm] 709X1206X503
Continuous Current (NO) [A] 460
Continuous Current (HO) [A] 385
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-046060-118M6W
Stock Code 7DP-046060
check if complete OK
Calculated Net Weight 325
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality