7DP-118060-000025323

132H1891

NXP11806-A0N0SSG-A1AFB5E300+FL23+GSNT+DLNL+SPXC

NXP11806-A0N0SSG-A1AFB5E300+FL23+GSNT+DLNL+SPXC
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1180 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3RO(NO)
D Slot: PROFIBUS DP
E Slot: No board
Manual: Dutch
Frame 13
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP11806-A0N0SSG-A1AFB5E300+FL23+GSNT+DLNL+SPXC

Product details

Gross weight 701 kg
Net weight 700 kg
Volume 0 l
EAN 5714853306312

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 1180 1180 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C B5 3RO(NO)
Option Slot D E3 PROFIBUS DP
Option Slot E 00 No board
Firmware language package +FL23 UK,NL,DE,FR,ITWestEurII
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLNL Dutch
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR13 Frame 13
Power rating 1M15 1.15 MW
Sub family identification +SPXC VEO sub-config, Summium only
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-118060
Typecode Part 2 -000025323
Salestext FR1311806-0N
Modelcode01 NXP11806-A0N0SSG-
Modelcode02 A1AFB5E300
Modelcode03 +FL23
Modelcode04 +GSNT
Modelcode05 +DLNL
Modelcode06 +SPXC
Calculated Net Weight [kg] 692
Calculated Gross Weight [kg] 693
Motor Power Low Overload [kW] 1150
Motor Power High Overload [kW] 1000
Dimensions WxHxD [mm] 2X(239X1030X372) + (708X1032X5
Continuous Current (NO) [A] 1180
Continuous Current (HO) [A] 1030
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-118060-118MF3
Stock Code 7DP-118060
check if complete OK
Calculated Net Weight 700
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality