7DP-001352-000024145

132H0718

NXP00135-B2C1SSV-A1AFBE0000+BM50+FNP02V202+APSPQ082+DNOT

NXP00135-B2C1SSV-A1AFBE0000+BM50+FNP02V202+APSPQ082+DNOT
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 13 Amp,IP21/NEMA1
No local control panel
EMC C-class
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: SSI und Endat encoders
D Slot: No board
E Slot: No board
Manual: English
Frame 04
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00135-B2C1SSV-A1AFBE0000+BM50+FNP02V202+APSPQ082+DNOT

Product details

Gross weight 6 kg
Net weight 5 kg
Volume 0 l
EAN 5714853293094

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM50 Dark Grey for specific custome
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0013 13 Amp
Control Keypad B No local control panel
Enclosure 2 IP21/NEMA1
EMC emission levels C EMC C-class
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C BE SSI und Endat encoders
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DNOT No manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02V202 System fw NXP ; freezed V202
Software license NONE no software license
Application +APSPQ082 Appl sw SPQ082 NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR04 Frame 04
Power rating 5K5 5.5 kW/7.5 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-001352
Typecode Part 2 -000024145
Salestext FR0400135-2C
Modelcode01 NXP00135-B2C1SSV-
Modelcode02 A1AFBE0000+BM50
Modelcode03 +FNP02V202
Modelcode04 +APSPQ082
Modelcode05 +DNOT
Calculated Net Weight [kg] 5
Calculated Gross Weight [kg] 6
Motor Power Low Overload [kW] 5.5
Motor Power High Overload [kW] 4
Dimensions WxHxD [mm] 128X327X190
Continuous Current (HO) [A] 9
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-001352-118MH9
Stock Code 7DP-001352
check if complete OK
Calculated Net Weight 5
Help Counter 1
Plant from Orderline C201
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality