Frequency converter, CD302

131X2198

CD302 11.0kW; without coating; IP20; without LCP; H1; B3

Product details

Gross weight 11.9 Kilogram
Net weight 10.93 Kilogram
Volume 57.75 Liter
EAN 5710107040025

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
China RoHS compliance Out of scope
Coating No
Description CD302 11.0kW; without coating; IP20; without LCP; H1; B3
Family Frequency converter
Frame B3
In scope of WEEE and contain batteries No
IP class IP20
LCP No
Length [mm] 248 mm
Model number CD302P11KT4P20H1
Power consumption [kW] 11 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H1
SCIP dossier no. 0cee9a4b-c0c4-4016-9956-b6612be1d3ec
SCIP dossier product name CD-302 Frame Identification B3
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Total height [mm] 419 mm
Type CD302
UL evaluated Yes
Width [mm] 165 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality