FC-101P45KT4P5AH3XAXXXXSXXXXAXBXCXXXXDX

131N0212

Frequency Converter
FC-101P45KT4P5AH3XAXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P45K) 45 KW / 60 HP, Three phase
380 - 480 VAC, IP54 (not TYPE12) w back
(H3) RFI Class A1/B (C1)
No brake chopper
Alpha Numeric LCP
Not coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: I7
Other options according to Model Code

Model code: FC-101P45KT4P5AH3XAXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 45 kg
Net weight 41.2 kg
Volume 188.19 l
EAN 5710107089376

VLT® HVAC DRIVE FC 101 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 101 101
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P5A IP54 (not TYPE12) w back
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP A Alpha Numeric LCP
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size I7 I7
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-101P45KT4P5AH3XAX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Calculated Net Weight [kg] 46
Calculated Gross Weight [kg] 46.3
ECCN EU X.A.I.003
ECCN US 3A999
Plant from Orderline E201
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-101P45KT4P5AH3XAX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality