FC-202P18KT4E20H1UGCXXXSXXXXAXBXCXXXXDX

131H3113

Frequency converter
FC-202P18KT4E20H1UGCXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P18K) 18.5 KW / 25 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper + Safe stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B3
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P18KT4E20H1UGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 12.16 kg
Net weight 11.14 kg
Volume 57.75 l
EAN 5702427533998

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop U Brake chopper + Safe stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B3 B3
Typecode Part 1 FC-202P18KT4E20H1UGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 15
Power 110% (NO) [KW] 18.5
Height [mm] 399,0
Width w/ no C options [mm] 165,0
Width w/ two C options [mm] 225,0
Depth [mm] 249,0
Depth with Option A/B [mm] 262,0
kVA 26
Power Loss NO [W] 465
Power Loss NO [W] 465
Power Loss HO [W] 379
Power Loss HO [W] 379
Continuous Current (NO) [A] 37.5
Intermittent Current (NO) [A] 41.2
Continuous Current (NO) [A] 34
Intermittent Current (NO) [A] 37.4
Continuous Current (HO) [A] 32
Intermittent Current (HO) [A] 51.2
Continuous Current (HO) [A] 27
Intermittent Current (HO) [A] 43.2
Calculated Gross Weight [kg] 12.16
Calculated Net Weight [kg] 11.14
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P18KT4E20H1UGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality