FC-202P15KT4E55H1XGCXXXSXXXXA0BXCXXXXDX

131F5304

Frequency converter
FC-202P15KT4E55H1XGCXXXSXXXXA0BXCXXXXDX
VLT® AQUA Drive FC-202
(P15K) 15 KW / 20 HP, Three phase
380 - 480 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-202P15KT4E55H1XGCXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 21.83 kg
Net weight 20.88 kg
Volume 144.67 l
EAN 5702427450691

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P15K (P15K) 15 KW / 20 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 FC-202P15KT4E55H1XGC
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 11
Power 110% (NO) [KW] 15
Height [mm] 494,0
Width w/ no C options [mm] 243,0
Depth [mm] 261,0
Depth with Option A/B [mm] 261,0
kVA 22.2
Power Loss NO [W] 392
Power Loss NO [W] 392
Power Loss HO [W] 291
Power Loss HO [W] 291
Continuous Current (NO) [A] 32
Intermittent Current (NO) [A] 35.2
Continuous Current (NO) [A] 27
Intermittent Current (NO) [A] 29.7
Continuous Current (HO) [A] 24
Intermittent Current (HO) [A] 38.4
Continuous Current (HO) [A] 21
Intermittent Current (HO) [A] 33.6
Calculated Gross Weight [kg] 21.83
Calculated Net Weight [kg] 20.88
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P15KT4E55H1XGC
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality