FC-202P55KT4E21H1XGCXXXSXXXXA0BXCXXXXDX

131F5293

Frequency converter
FC-202P55KT4E21H1XGCXXXSXXXXA0BXCXXXXDX
VLT® AQUA Drive FC-202
(P55K) 55 KW / 75 HP, Three phase
380 - 480 VAC, IP21 / Type 1
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: C1
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-202P55KT4E21H1XGCXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 42.74 kg
Net weight 41.24 kg
Volume 228.095 l
EAN 5702427450578

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P55K (P55K) 55 KW / 75 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P55KT4E21H1XGC
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 45
Power 110% (NO) [KW] 55
Height [mm] 685,0
Width w/ no C options [mm] 308,0
Depth [mm] 311,0
Depth with Option A/B [mm] 311,0
kVA 73.4
Power Loss NO [W] 1083
Power Loss NO [W] 1083
Power Loss HO [W] 891
Power Loss HO [W] 891
Continuous Current (NO) [A] 106
Intermittent Current (NO) [A] 117
Continuous Current (NO) [A] 105
Intermittent Current (NO) [A] 116
Continuous Current (HO) [A] 90
Intermittent Current (HO) [A] 135
Continuous Current (HO) [A] 80
Intermittent Current (HO) [A] 120
Calculated Gross Weight [kg] 42.74
Calculated Net Weight [kg] 41.24
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P55KT4E21H1XGC
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality