FC-202P22KT4E55H1XGCXXXSXXXXA0BXCXXXXDX

131F5240

Frequency converter
FC-202P22KT4E55H1XGCXXXSXXXXA0BXCXXXXDX
VLT® AQUA Drive FC-202
(P22K) 22 KW / 30 HP, Three phase
380 - 480 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-202P22KT4E55H1XGCXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 29.59 kg
Net weight 28.64 kg
Volume 144.67 l
EAN 5702427449930

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P22K (P22K) 22 KW / 30 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Typecode Part 1 FC-202P22KT4E55H1XGC
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 18.5
Power 110% (NO) [KW] 22
Height [mm] 664,0
Width w/ no C options [mm] 243,0
Depth [mm] 261,0
Depth with Option A/B [mm] 261,0
kVA 30.5
Power Loss NO [W] 525
Power Loss NO [W] 525
Power Loss HO [W] 444
Power Loss HO [W] 444
Continuous Current (NO) [A] 44
Intermittent Current (NO) [A] 48.4
Continuous Current (NO) [A] 40
Intermittent Current (NO) [A] 44
Continuous Current (HO) [A] 37.5
Intermittent Current (HO) [A] 60
Continuous Current (HO) [A] 34
Intermittent Current (HO) [A] 54.4
Calculated Gross Weight [kg] 29.59
Calculated Net Weight [kg] 28.64
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P22KT4E55H1XGC
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality