FC-102P15KT2P21H2XGXXXXSXXXXAXBXCXXXXDX

131B9878

Frequency Converter
FC-102P15KT2P21H2XGXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(P15K) 15 KW / 20 HP, Three phase
200 - 240 VAC, IP21 / Type 1 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
No C1 option, No D option
No A Option, No B Option

Other options according to Model Code

Model code: FC-102P15KT2P21H2XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 31.9 kg
Net weight 28.9 kg
Volume 0 l
EAN 5702427389885

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P15K (P15K) 15 KW / 20 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure P21 IP21 / Type 1 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P15KT2P21H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 15
Height [mm] 664,0
Width w/ no C options [mm] 243,0
Depth [mm] 261,0
Depth with Option A/B [mm] 261,0
kVA 21.4
Power Loss NO [W] 602
Continuous Current (NO) [A] 59.4
Intermittent Current (NO) [A] 65.3
Calculated Gross Weight [kg] 30.1
Calculated Net Weight [kg] 29.8
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P15KT2P21H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality