FC-202P45KT4E21H2XGXXXXSXXXXAXBXCXXXXDX

131B9048

Frequency converter
FC-202P45KT4E21H2XGXXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P45K) 45 KW / 60 HP, Three phase
380 - 480 VAC, IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C1
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P45KT4E21H2XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 39.59 kg
Net weight 38.09 kg
Volume 188.19 l
EAN 5702427380394

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P45KT4E21H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 37
Power 110% (NO) [KW] 45
Height [mm] 685,0
Width w/ no C options [mm] 308,0
Depth [mm] 311,0
Depth with Option A/B [mm] 311,0
kVA 62.4
Power Loss NO [W] 843
Power Loss NO [W] 843
Power Loss HO [W] 697
Power Loss HO [W] 697
Continuous Current (NO) [A] 90
Intermittent Current (NO) [A] 99
Continuous Current (NO) [A] 80
Intermittent Current (NO) [A] 88
Continuous Current (HO) [A] 73
Intermittent Current (HO) [A] 110
Continuous Current (HO) [A] 65
Intermittent Current (HO) [A] 97.5
Calculated Gross Weight [kg] 39.59
Calculated Net Weight [kg] 38.09
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P45KT4E21H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality