FC-202P4K0T4E55H2XGXXXXSXXXXAXBXCXXXXDX

131B8936

Frequency converter
FC-202P4K0T4E55H2XGX
VLT® AQUA Drive FC-
(P4K0) 4.0 KW / 5.0 HP, Three phase
380 - 480 VAC, IP55 / Type 12

No brake chopper

Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
, No D option
No A Option,

Other options according to Model code

Model code: FC-202P4K0T4E55H2XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 11.21 kg
Net weight 10.59 kg
Volume 52.36 l
EAN 5702427379169

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Power Rating P4K0 (P4K0) 4.0 KW / 5.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
Brake - Safe Stop X No brake chopper
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
C0 Option MCO CX No C0 option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202P4K0T4E55H2XGX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 4
Power 110% (NO) [KW] 4
Depth with Option A/B [mm] 200,0
Power Loss NO [W] 124
Power Loss HO [W] 124
Power Loss HO [W] 124
Continuous Current (NO) [A] 10
Intermittent Current (NO) [A] 11
Continuous Current (NO) [A] 8.2
Continuous Current (HO) [A] 10
Intermittent Current (HO) [A] 15
Continuous Current (HO) [A] 8.2
Intermittent Current (HO) [A] 12.3
Calculated Gross Weight [kg] 11.21
Calculated Net Weight [kg] 10.59
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality