131B7012
Frequency Converter
FC-102P45KT4E21H3XGXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(P45K) 45 KW / 60 HP, Three phase
380 - 480 VAC, IP21 / Type 1
(H3) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C1
No C1 option, No D option
No A Option, No B Option
Other options according to Model Code
Danfoss Drive is dedicated to ventilation, heating, and refrigeration applications. With a wide range of powerful standard and optional features, the Drive provides the lowest overall cost of ownership.