131B6655
Frequency Converter
FC-102P2K2T4E55H1XGX1XXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(P2K2) 2.2 KW / 3.0 HP, Three phase
380 - 480 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Latest release std. SW.
Frame: A5
No C1 option, No D option
No A Option, No B Option
Other options according to Model Code
Danfoss Drive is dedicated to ventilation, heating, and refrigeration applications. With a wide range of powerful standard and optional features, the Drive provides the lowest overall cost of ownership.