FC-102P55KT4E21H1XGXXXXSXXXXAXBXCXXXXDX

131B6182

Frequency Converter
FC-102P55KT4E21H1XGX
VLT® HVAC Drive FC-102
(P55K) 55 KW / 75 HP,
380 - 480 VAC, IP21 / Type 1

No brake chopper

Not coated PCB, No Mains Option
Latest release std. SW.
Frame:
, No D option
No A Option,

Other options according to Model Code

Model code: FC-102P55KT4E21H1XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 42.55 kg
Net weight 41.35 kg
Volume 188.19 l
EAN 5702427339491

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P55K (P55K) 55 KW / 75 HP
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
Brake - Safe Stop X No brake chopper
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
C0 Option MCO CX No C0 option
D Option DX No D option
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P55KT4E21H1XGX
Power 110% (NO) [KW] 55
Depth with Option A/B [mm] 311,0
Power Loss NO [W] 1083
Continuous Current (NO) [A] 106
Intermittent Current (NO) [A] 117
Continuous Current (NO) [A] 105
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality