Frequency converter, CD302

131B5351

CD302 7.5kW; without coating; IP21; with LCP; H1; B1

Product details

Gross weight 22.75 Kilogram
Net weight 21.8 Kilogram
Volume 144.67 Liter
EAN 5702427327238

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
China RoHS compliance Out of scope
Coating No
Description CD302 7.5kW; without coating; IP21; with LCP; H1; B1
Family Frequency converter
Frame B1
In scope of WEEE and contain batteries No
IP class IP21
LCP Yes
Length [mm] 260 mm
Model number CD302P7K5T2P21H1
Power consumption [kW] 7.5 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H1
SCIP dossier no. ce93e7ad-a04a-47b0-bf53-16acd7a69cc2
SCIP dossier product name CD-302 Frame Identification B1
Supply power range [V] AC [Max] 230 V
Supply power range [V] AC [Min] 200 V
Total height [mm] 480 mm
Type CD302
UL evaluated Yes
Width [mm] 242 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality