Frequency converter, CD302

131B3588

CD302 18.5kW; without coating; IP55; with LCP; H1; B2

Product details

Gross weight 31.257 Kilogram
Net weight 28 Kilogram
Volume 144.67 Liter
EAN 5702427233669

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
China RoHS compliance Out of scope
Coating No
Description CD302 18.5kW; without coating; IP55; with LCP; H1; B2
Family Frequency converter
Frame B2
In scope of WEEE and contain batteries No
IP class IP55
LCP Yes
Length [mm] 260 mm
Model number CD302P18KT4P55H1
Power consumption [kW] 18.5 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H1
SCIP dossier no. c0b16270-933f-49ea-85b2-57b517258a45
SCIP dossier product name CD-302 Frame Identification B2
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Total height [mm] 650 mm
Type CD302
UL evaluated Yes
Width [mm] 242 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality