Frequency converter, CD302

131B3564

CD302 7.5kW; without coating; IP55; with LCP; H1; A5

Product details

Gross weight 14.92 Kilogram
Net weight 14.27 Kilogram
Volume 59.024 Liter
EAN 5702427232938

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
China RoHS compliance Out of scope
Coating No
Description CD302 7.5kW; without coating; IP55; with LCP; H1; A5
Family Frequency converter
Frame A5
In scope of WEEE and contain batteries No
IP class IP55
LCP Yes
Length [mm] 195 mm
Model number CD302P7K5T4P55H1
Power consumption [kW] 7.5 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H1
SCIP dossier no. d7798358-c762-4f6d-9d7f-dad81d3cf375
SCIP dossier product name CD-302 Frame IdentificationA5
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Total height [mm] 420 mm
Type CD302
UL evaluated Yes
Width [mm] 242 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality