Frequency converter, CD302

131B3543

CD302 4.0kW; without coating; IP20; with LCP; H1; A2

Product details

Gross weight 5.16 Kilogram
Net weight 4.57 Kilogram
Volume 21.569 Liter
EAN 5702427177147

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
China RoHS compliance Out of scope
Coating No
Description CD302 4.0kW; without coating; IP20; with LCP; H1; A2
Family Frequency converter
Frame A2
In scope of WEEE and contain batteries No
IP class IP20
LCP Yes
Length [mm] 205 mm
Model number CD302P4K0T4P20H1
Power consumption [kW] 4 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H1
SCIP dossier no. 0de2b121-f9bb-4caa-b3f6-0bd5057cc9f1
SCIP dossier product name CD-302 Frame Identification A2
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Total height [mm] 268 mm
Type CD302
UL evaluated Yes
Width [mm] 90 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality