DrivePro ExWarr Work Shop PG06 24 Month

130R1150

DrivePro® Standard Extended Warranty provides repair at a Danfoss Drives
workshop, or shipment of a replacement product to the site.
You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 24 Months
Extended Warranty Site DrivePro ExWarr Work Shop

Family Class for Frequency Converter

Current rating 261 A
170 A
208 A
206 A
300 A
245 A
325 A
147 A
302 A
385 A
365 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

SERVICE FOR ENCLOSED DRIVE PLV202

/Low harmonic Drive (T) None
/Output Filter (C) Common Mode Filter
(X) No Filter

Services for Enclosed Drive FC-102

/Low harmonic Drive (T) None
/Output Filter (C) Common Mode Filter
(X) No Filter
/PLV Frame Size (D9h) VLT ED (D3h Drive)
(D10h) VLT ED (D4h Drive)

Services for FC 100 SERIES

Frame Size D11
D13
D1
D2
D3
D4
D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
RFI Hardware (P) P-type
(H) H-type
(I) I-type

Services for FC 103 SERIES

DrivePro category Extended Warranty
Frame Size D11
D13
D1
D2
D3
D4
D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
Series 103
Spare part - RFI Hardware (H) H-type
(I) I-type

Services for FC 200 SERIES

Frame Size D11
D13
D1
D2
D3
D4
D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
RFI Hardware (P) P-type
(H) H-type
(I) I-type

Services for FC 300 SERIES

Frame Size D11
D13
D1
D2
D3
D4
D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H
RFI Hardware (H) H-type

Services for FC 322 SERIES

Frame Size D4
D11
D13
D1
D2
D3
RFI Hardware (H) H-type
(I) I-type
Series (322) Advanced version

SERVICES for FC-321

/Frame Size D3H
D4H
D1H
D2H
/VLT Series 321

SERVICES FOR MCD 500 SERIES

Current Rating (1600) 1600A, AC53a 3-30:50-6
(1410) 1410A, AC53a 3-30:50-6
(1200) 1200A, AC53a 3-30:50-6
Enclosure (G5) Frame size 5

SERVICES FOR MCD 600 SERIES

/Current Rating 667 A
950 A
654 A
839 A
590 A
736 A
/Enclosure Frame size 3

Services for refrigeration Drive FC-103

/Low harmonic Drive (T) None
/Output Filter (C) Common Mode Filter
(X) No Filter
/PLV Frame Size (D9h) VLT ED (D3h Drive)
(D10h) VLT ED (D4h Drive)

SERVICES FOR VACON NXLM

/Product Group NXP Frequency Converter
NXS Frequency Converter

SERVICES FOR VXS100

/Frame Size Frame 09

ServicesFor EnclosedAutomationDriveFC300

/Low harmonic Drive (T) None
/Output Filter (C) Common Mode Filter
(X) No Filter
/PLV Frame Size (D9h) VLT ED (D3h Drive)
(D10h) VLT ED (D4h Drive)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality